For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKHL T / 4 BKHS T - 4-way ball valve
Bill of material
4 BKHL 10 T
DES
Identifier
4 BKHL 10 T
DN
Nominal diameter
10 mm
SER
Series
L
PD
For external pipe diameter
12 mm
G
Connecting thread
M 18x1,5
OL
Overlap
positive (closed)
LW
Clearance
9 mm
OP
Operating pressure
PN 500
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
114 mm
A
Hole distance
65 mm
B
Width
80 mm
D
Hole diameter
6.7 mm
H1
Height
55 mm
H4
Connection height
28 mm
S
Plate thickness
4 mm
RA
Diameter
12 mm
I
Thread length
11.5 mm
SW1
Width across flats
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.